IESNA:LM-63-2002
[TEST]P951917
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5D-935-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]35631
TILT=NONE
130 -1 1 37 73 1 1 1.5 1 0
1 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
4899.6 5269 5665.7 6064.3 6369.8 6556.9 6670.6 6734.6 6805.1 6886.8
6992.1 7135 7327.7 7555.2 7831.6 8296.9 9000.1 9932.6 11084.2 12524.4
14412 16578.8 18885.7 20983.9 22252.1 21608.1 20319.3 18592.4 16517.7 14045.4
10917.8 7800.6 5105.4 2967.8 1305.7 404.2 0
4899.6 5288.9 5735.5 6177.9 6504.1 6702.4 6796.2 6819.4 6834.6 6848.1
6869.9 6916.6 7001.9 7109.1 7285.6 7654.7 8301.6 9239.6 10461.7 11918.8
13663.9 15673 17990.8 20496.6 23009 23676.4 22260.5 20438.7 18525.9 16349.8
13302.9 10027 6978.6 4248.3 1985.4 632.7 0
4899.6 5309.1 5805.4 6291.2 6638.3 6847.7 6921.6 6904.1 6864.3 6809.4
6747.7 6697.9 6676.3 6663.1 6739.8 7012.4 7603.2 8546.6 9839 11313
12916 14767.3 17095.8 20009.1 23766.1 25744.7 24201.7 22285 20534.2 18654.5
15688 12253.6 8851.6 5529 2665.1 861.1 0
4899.6 5337.4 5874.6 6393.3 6758.1 6956 6989.5 6905.5 6775 6624.4
6466.8 6325.8 6218.3 6145 6199.9 6521.7 7238.2 8336.4 9746.3 11294.2
12919.2 14675.8 16738.8 19292.9 22876.8 25644.5 24585.8 22465.1 20614.7 18712.4
15902.2 12560.1 9232.5 5954.5 3027 1063 0
4899.6 5365.8 5944 6495.4 6877.8 7064 7057.6 6906.6 6685.7 6439.4
6185.9 5953.9 5760.3 5626.8 5660.1 6031 6873.3 8126.2 9653.4 11275.4
12922.4 14584 16381.8 18577 21987.5 25544.1 24969.8 22645 20695.3 18770.1
16116.3 12866.5 9613.4 6380.2 3388.9 1264.9 0
4899.6 5382.8 5981.6 6556.9 6950.4 7116.6 7059.4 6830.4 6517.6 6192.1
5885.7 5621.2 5413.6 5301 5433.7 6016.4 7130.9 8688 10553.4 12573.8
14595.7 16582.8 18606.3 20823.2 24113.2 27491.4 27444.4 25223.4 23001.1 20574.1
17519.8 13933.5 10419.2 6934.8 3844.6 1492.8 0
4899.6 5399.7 6019.2 6618.4 7022.6 7169.2 7061.3 6754.3 6349.5 5944.9
5585.4 5288.4 5066.9 4975.1 5207.5 6001.7 7388.5 9249.8 11453.6 13871.8
16269 18581.5 20830.7 23069.3 26238.8 29438.8 29919.1 27801.6 25306.7 22378
18923.3 15000.5 11224.6 7489.4 4300.2 1720.7 0
4899.6 5408.1 6041.9 6651.6 7054.9 7186.9 7042.5 6684.5 6227.1 5791.9
5424.5 5130.1 4920.1 4859.9 5180.6 6124.6 7687.4 9793.5 12347.1 15179.8
17995.5 20717.7 23377.3 25953.8 29327.1 32377 32768.3 30662.9 27769.1 24222.2
20221.5 15921.2 11708.2 7691.2 4414.7 1730.5 0
4899.6 5416.6 6064.9 6684.7 7087.1 7204.6 7023.7 6614.6 6104.7 5638.8
5263.9 4972 4773.2 4744.5 5153.8 6247.6 7986.3 10337.2 13240.7 16487.6
19722 22853.7 25923.9 28838.1 32415.4 35315.1 35617.2 33524.3 30231.2 26066.2
21519.8 16842 12191.6 7892.7 4529.2 1740 0
4899.6 5412.8 6082.2 6700.7 7099.3 7206.5 7001.5 6565.3 6029.5 5555.7
5185.3 4897.7 4704 4694.6 5149.6 6311.5 8135.2 10656.5 13783.1 17255.7
20765.8 24104.9 27412 30683.4 34409.8 37158.5 37186.7 34753.9 30914.7 26135.4
21171.9 16244.2 11229.9 7136.9 3923.8 1460.8 0
4899.6 5416.6 6064.9 6684.7 7087.1 7204.6 7023.7 6614.6 6104.7 5638.8
5263.9 4972 4773.2 4744.5 5153.8 6247.6 7986.3 10337.2 13240.7 16487.6
19722 22853.7 25923.9 28838.1 32415.4 35315.1 35617.2 33524.3 30231.2 26066.2
21519.8 16842 12191.6 7892.7 4529.2 1740 0
4899.6 5408.1 6041.9 6651.6 7054.9 7186.9 7042.5 6684.5 6227.1 5791.9
5424.5 5130.1 4920.1 4859.9 5180.6 6124.6 7687.4 9793.5 12347.1 15179.8
17995.5 20717.7 23377.3 25953.8 29327.1 32377 32768.3 30662.9 27769.1 24222.2
20221.5 15921.2 11708.2 7691.2 4414.7 1730.5 0
4899.6 5399.7 6019.2 6618.4 7022.6 7169.2 7061.3 6754.3 6349.5 5944.9
5585.4 5288.4 5066.9 4975.1 5207.5 6001.7 7388.5 9249.8 11453.6 13871.8
16269 18581.5 20830.7 23069.3 26238.8 29438.8 29919.1 27801.6 25306.7 22378
18923.3 15000.5 11224.6 7489.4 4300.2 1720.7 0
4899.6 5382.8 5981.6 6556.9 6950.4 7116.6 7059.4 6830.4 6517.6 6192.1
5885.7 5621.2 5413.6 5301 5433.7 6016.4 7130.9 8688 10553.4 12573.8
14595.7 16582.8 18606.3 20823.2 24113.2 27491.4 27444.4 25223.4 23001.1 20574.1
17519.8 13933.5 10419.2 6934.8 3844.6 1492.8 0
4899.6 5365.8 5944 6495.4 6877.8 7064 7057.6 6906.6 6685.7 6439.4
6185.9 5953.9 5760.3 5626.8 5660.1 6031 6873.3 8126.2 9653.4 11275.4
12922.4 14584 16381.8 18577 21987.5 25544.1 24969.8 22645 20695.3 18770.1
16116.3 12866.5 9613.4 6380.2 3388.9 1264.9 0
4899.6 5337.4 5874.6 6393.3 6758.1 6956 6989.5 6905.5 6775 6624.4
6466.8 6325.8 6218.3 6145 6199.9 6521.7 7238.2 8336.4 9746.3 11294.2
12919.2 14675.8 16738.8 19292.9 22876.8 25644.5 24585.8 22465.1 20614.7 18712.4
15902.2 12560.1 9232.5 5954.5 3027 1063 0
4899.6 5309.1 5805.4 6291.2 6638.3 6847.7 6921.6 6904.1 6864.3 6809.4
6747.7 6697.9 6676.3 6663.1 6739.8 7012.4 7603.2 8546.6 9839 11313
12916 14767.3 17095.8 20009.1 23766.1 25744.7 24201.7 22285 20534.2 18654.5
15688 12253.6 8851.6 5529 2665.1 861.1 0
4899.6 5288.9 5735.5 6177.9 6504.1 6702.4 6796.2 6819.4 6834.6 6848.1
6869.9 6916.6 7001.9 7109.1 7285.6 7654.7 8301.6 9239.6 10461.7 11918.8
13663.9 15673 17990.8 20496.6 23009 23676.4 22260.5 20438.7 18525.9 16349.8
13302.9 10027 6978.6 4248.3 1985.4 632.7 0
4899.6 5269 5665.7 6064.3 6369.8 6556.9 6670.6 6734.6 6805.1 6886.8
6992.1 7135 7327.7 7555.2 7831.6 8296.9 9000.1 9932.6 11084.2 12524.4
14412 16578.8 18885.7 20983.9 22252.1 21608.1 20319.3 18592.4 16517.7 14045.4
10917.8 7800.6 5105.4 2967.8 1305.7 404.2 0
4899.6 5228.6 5576.4 5916.9 6183.5 6352.1 6457.2 6518.2 6580.2 6657.1
6766.9 6920.3 7120.2 7349.7 7634.9 8046.1 8634.6 9405.1 10372.6 11522.8
12902.1 14350.9 15635.4 16545.7 16773.2 15815.3 14459.9 12847 11087 9179.1
6991.9 4893.7 3152.9 1824.8 820.9 268.9 0
4899.6 5188.2 5487.1 5769.7 5997.2 6147.6 6243.8 6301.8 6355.2 6427.2
6541.8 6705.4 6912.8 7144.4 7438.1 7795.3 8269.1 8877.5 9661 10521.1
11392 12123 12385.2 12107.5 11294.2 10022.5 8600.6 7101.6 5656.3 4313
3066.1 1986.9 1200.5 682.1 336.2 133.5 0
4899.6 5145.1 5398 5633.6 5817.3 5943.8 6022.7 6060.5 6090.1 6129.9
6202.1 6314.9 6461 6613.5 6787.2 6981.8 7228.8 7552 7977.3 8430.4
8850.8 9123.8 9063.6 8640.2 7852.3 6786.8 5699.7 4634.8 3649.3 2789.9
2024.9 1372.1 884 543.7 290.7 120.5 0
4899.6 5102.2 5309.1 5497.4 5637.5 5740 5801.6 5819.3 5825 5832.5
5862.2 5924.2 6009.2 6082.5 6136.3 6168.3 6188.4 6226.6 6293.7 6339.7
6309.7 6124.5 5741.9 5173.1 4410.4 3551.2 2799.1 2168.1 1642.3 1266.8
983.7 757.3 567.8 405.7 245.4 107.5 0
4899.6 5059 5219.4 5364.9 5476.6 5550.1 5583 5565.5 5517.4 5458.3
5400.1 5361.1 5342.9 5320.3 5277.8 5205.1 5104.9 5001.5 4905.4 4826.1
4739.6 4593.5 4351.3 4009.9 3566.6 3036 2558.6 2099.9 1661.8 1325.7
1037.1 793.6 582.8 408.4 244 106.2 0
4899.6 5015.8 5129.9 5232.3 5315.4 5360.2 5364.3 5311.7 5209.8 5084.2
4938.1 4798 4676.2 4557.8 4419.8 4241.9 4021.6 3776.8 3517.3 3312.4
3169.5 3062.7 2960.8 2846.5 2722.8 2520.9 2318.2 2031.5 1681.2 1384.7
1090.5 830.1 597.9 411.4 242.5 104.9 0
4899.6 4974.4 5046.2 5115.6 5177.4 5204 5183.5 5094.2 4940.2 4759.5
4557.8 4373.3 4219.2 4086.2 3955.6 3801.8 3618.3 3415.8 3200.7 3030.6
2917.6 2843.1 2789.1 2725.2 2627.5 2457.5 2288.3 2048.2 1758.7 1494.5
1213.4 949.5 699 485.8 297.1 127.1 0
4899.6 4933 4962.6 4998.8 5039.1 5047.7 5002.6 4876.6 4670.6 4434.8
4177.6 3948.6 3762.1 3614.5 3491.4 3361.6 3215 3054.8 2884.1 2748.7
2665.6 2623.7 2617.5 2604 2532.1 2394.3 2258.4 2064.7 1835.9 1604.1
1336.4 1068.8 800 560.3 351.6 149.5 0
4899.6 4893 4883.6 4891.1 4906.1 4908 4847.9 4694.6 4458.7 4193.6
3930.4 3723.6 3573.2 3462.2 3364.5 3250.7 3114.4 2962.1 2790.1 2627.5
2506.2 2440.4 2447 2453.5 2432.9 2382.1 2259.9 2060.6 1835.9 1622.5
1421.4 1208.9 967.3 703.2 457.8 193.7 0
4899.6 4848.4 4805.6 4790.1 4797.7 4807.1 4767 4644.8 4445.5 4219.3
3999.9 3808.2 3639.5 3491.7 3352.2 3206 3045.8 2875.6 2706.4 2555.4
2422.5 2323.4 2270.8 2239.2 2209.5 2174.9 2102 1971.9 1806.8 1622.9
1414.2 1205.2 966.8 711.1 468.1 206.8 0
4899.6 4812.3 4737.5 4699.5 4702.2 4728.9 4729.6 4658.5 4509.4 4313.9
4109 3913.5 3723 3541.2 3365.8 3190.9 3011.7 2830.5 2662.4 2518.6
2389.8 2291.1 2219.7 2164.8 2113.1 2054.2 1973.7 1865.1 1730.8 1570.8
1374.2 1173 939.9 697.9 454 201.2 0
4899.6 4776.4 4669.3 4609.1 4606.6 4651 4692.4 4672.1 4573.4 4408.5
4218 4018.7 3806.8 3590.6 3379.5 3175.9 2977.7 2785.4 2618.6 2481.7
2357.3 2259 2168.7 2090.3 2016.4 1933.7 1845.3 1758.3 1654.9 1518.8
1333.9 1140.9 912.8 684.7 439.9 195.5 0
4899.6 4743.9 4612.1 4533.9 4531.4 4601 4699.1 4754 4715.7 4570.9
4364.1 4138.9 3906.5 3670.2 3440.2 3219.5 3009.1 2811 2640.1 2502.1
2388.9 2306.5 2236.2 2162.9 2080.2 1974.1 1860.9 1753.4 1638 1493.9
1310.2 1116.8 892.7 670.4 424 192.5 0
4899.6 4711.6 4555.1 4458.7 4456.2 4551.4 4705.9 4836 4858.2 4733.7
4510.4 4258.8 4006.1 3749.9 3500.8 3262.9 3040.5 2836.7 2661.9 2522.2
2420.6 2353.9 2303.5 2235.5 2143.7 2014.5 1876.4 1748.5 1621 1469.3
1286.4 1092.7 872.4 656.2 408 189.5 0
4899.6 4683.2 4504.7 4395.3 4388 4497.6 4692 4879.6 4949.4 4852.4
4627.1 4352.5 4083.8 3824.3 3574.5 3336.4 3111.6 2904 2725.8 2584.8
2479.7 2408 2361.8 2303.9 2222.3 2106.1 1974.5 1839.1 1700.7 1532.1
1333 1130.7 904 653.5 394.4 189 0
4899.6 4654.8 4454.4 4331.8 4319.6 4444.2 4678.1 4923.1 5040.6 4971
4743.9 4446.1 4161.6 3899 3648.4 3410.1 3182.7 2971.5 2789.7 2647.2
2538.5 2462 2420.1 2372.3 2300.9 2197.8 2072.8 1929.9 1780.5 1594.7
1379.6 1168.5 935.4 650.9 380.7 188.4 0
4899.6 4626.2 4408.7 4275.7 4256.6 4379 4621.5 4877.4 5019.5 4983.8
4787.5 4494.6 4201.1 3942.8 3701 3475.2 3257.5 3052.4 2873.6 2729.9
2612.6 2531 2480.6 2432.1 2361.6 2262.7 2134.9 1988.8 1831.2 1640.6
1421.2 1204.2 965.4 640.4 351.6 166.2 0
4899.6 4597.8 4362.8 4219.9 4193.6 4313.9 4564.9 4831.9 4998.3 4996.4
4830.9 4543.3 4240.6 3986.8 3753.6 3540.2 3332.5 3133.2 2957.4 2812.6
2686.7 2600.2 2541 2492.1 2422.5 2327.6 2196.9 2047.4 1882 1686.5
1462.7 1239.9 995.5 629.8 322.4 143.8 0
4899.6 4575.8 4327.6 4178 4143.6 4250 4473.9 4711.4 4860.5 4864.8
4723 4466.4 4182.1 3933 3715.3 3522.6 3336.8 3154.8 2988.4 2848.4
2732.6 2654.5 2598.5 2550.2 2480.8 2381 2243.9 2088.1 1918.7 1722.4
1495.4 1274.3 1021.7 685.5 374.5 165.6 0
4899.6 4553.6 4292.3 4136.2 4093.4 4186.1 4382.9 4590.9 4722.8 4733.2
4615.3 4389.7 4123.5 3879 3677.1 3504.9 3341 3176.4 3019.5 2884.1
2778.4 2708.9 2656.2 2608.1 2539.1 2434.4 2290.9 2128.7 1955.3 1758.3
1528.2 1308.6 1047.6 741.1 426.8 187.6 0
4899.6 4535.8 4267.7 4106.9 4060.7 4143.8 4318.6 4496.1 4606.6 4613.6
4508.9 4307.1 4064.4 3831.9 3633.5 3464.9 3306.9 3147.7 2993.5 2866
2777.3 2718.6 2669.8 2621.8 2554.1 2448.8 2305.8 2143.1 1969.2 1774.8
1545.5 1324.7 1069 777.6 471.9 205.9 0
4899.6 4517.9 4243 4077.6 4027.6 4101.5 4254.3 4401.3 4490.6 4493.8
4402.8 4224.6 4005 3784.7 3590.1 3424.6 3272.9 3119.1 2967.8 2848
2776.5 2728.4 2683.3 2635.5 2569.2 2463.3 2320.4 2157.4 1983.1 1791.4
1562.7 1340.9 1090.5 814.1 517 224.1 0
4899.6 4504 4225.5 4057.5 4008.6 4080.2 4224.8 4357.7 4434.8 4435
4351.7 4190.4 3987.5 3773.2 3572.6 3392.8 3226.6 3061.8 2902.1 2789.7
2729.9 2690.4 2650.2 2602.1 2536.5 2433.8 2292 2131.3 1961.9 1773.7
1554.1 1328.9 1085.2 811.8 513.3 219.6 0
4899.6 4490.1 4208.1 4037.5 3989.6 4059.2 4195.5 4313.9 4378.8 4376
4300.8 4156 3969.9 3761.7 3555.3 3361.3 3180.8 3004.4 2836.7 2731.4
2683.3 2652.5 2617.1 2568.6 2503.9 2404.3 2263.7 2105.3 1940.7 1756
1545.5 1316.5 1080.1 809.4 509.5 214.7 0
4899.6 4477.3 4194.7 4025.5 3979.4 4050.5 4184.2 4299.6 4360.9 4356.2
4282.1 4147.5 3969.9 3763.2 3551.5 3344.5 3149.6 2959.1 2783.5 2682.2
2637.8 2611.7 2581.4 2533.3 2467.5 2365.9 2226.4 2070.8 1907.6 1724.4
1518.9 1289.8 1044.2 779.1 485.8 202.7 0
4899.6 4464.3 4181.4 4013.7 3969.3 4041.9 4172.9 4285.1 4343.1 4336.5
4263.7 4139.1 3969.9 3764.9 3547.8 3327.8 3118.7 2913.8 2730.3 2633.1
2592.3 2571.1 2545.7 2497.7 2431 2327.6 2189.4 2036.2 1874.5 1693
1492.4 1263.1 1008.1 748.7 462.1 190.3 0
4899.6 4448.3 4168.2 4004.6 3965.2 4040.4 4172 4282.9 4337.4 4328
4252.8 4136.2 3972.7 3767.7 3545.9 3318.4 3100.3 2884.1 2696.1 2600.2
2560.7 2541.9 2519.3 2470.5 2402.8 2293.7 2160.2 2009.8 1844.4 1663.9
1464.6 1240.9 966.4 722 438.1 178.6 0
4899.6 4464.3 4181.4 4013.7 3969.3 4041.9 4172.9 4285.1 4343.1 4336.5
4263.7 4139.1 3969.9 3764.9 3547.8 3327.8 3118.7 2913.8 2730.3 2633.1
2592.3 2571.1 2545.7 2497.7 2431 2327.6 2189.4 2036.2 1874.5 1693
1492.4 1263.1 1008.1 748.7 462.1 190.3 0
4899.6 4477.3 4194.7 4025.5 3979.4 4050.5 4184.2 4299.6 4360.9 4356.2
4282.1 4147.5 3969.9 3763.2 3551.5 3344.5 3149.6 2959.1 2783.5 2682.2
2637.8 2611.7 2581.4 2533.3 2467.5 2365.9 2226.4 2070.8 1907.6 1724.4
1518.9 1289.8 1044.2 779.1 485.8 202.7 0
4899.6 4490.1 4208.1 4037.5 3989.6 4059.2 4195.5 4313.9 4378.8 4376
4300.8 4156 3969.9 3761.7 3555.3 3361.3 3180.8 3004.4 2836.7 2731.4
2683.3 2652.5 2617.1 2568.6 2503.9 2404.3 2263.7 2105.3 1940.7 1756
1545.5 1316.5 1080.1 809.4 509.5 214.7 0
4899.6 4504 4225.5 4057.5 4008.6 4080.2 4224.8 4357.7 4434.8 4435
4351.7 4190.4 3987.5 3773.2 3572.6 3392.8 3226.6 3061.8 2902.1 2789.7
2729.9 2690.4 2650.2 2602.1 2536.5 2433.8 2292 2131.3 1961.9 1773.7
1554.1 1328.9 1085.2 811.8 513.3 219.6 0
4899.6 4517.9 4243 4077.6 4027.6 4101.5 4254.3 4401.3 4490.6 4493.8
4402.8 4224.6 4005 3784.7 3590.1 3424.6 3272.9 3119.1 2967.8 2848
2776.5 2728.4 2683.3 2635.5 2569.2 2463.3 2320.4 2157.4 1983.1 1791.4
1562.7 1340.9 1090.5 814.1 517 224.1 0
4899.6 4535.8 4267.7 4106.9 4060.7 4143.8 4318.6 4496.1 4606.6 4613.6
4508.9 4307.1 4064.4 3831.9 3633.5 3464.9 3306.9 3147.7 2993.5 2866
2777.3 2718.6 2669.8 2621.8 2554.1 2448.8 2305.8 2143.1 1969.2 1774.8
1545.5 1324.7 1069 777.6 471.9 205.9 0
4899.6 4553.6 4292.3 4136.2 4093.4 4186.1 4382.9 4590.9 4722.8 4733.2
4615.3 4389.7 4123.5 3879 3677.1 3504.9 3341 3176.4 3019.5 2884.1
2778.4 2708.9 2656.2 2608.1 2539.1 2434.4 2290.9 2128.7 1955.3 1758.3
1528.2 1308.6 1047.6 741.1 426.8 187.6 0
4899.6 4575.8 4327.6 4178 4143.6 4250 4473.9 4711.4 4860.5 4864.8
4723 4466.4 4182.1 3933 3715.3 3522.6 3336.8 3154.8 2988.4 2848.4
2732.6 2654.5 2598.5 2550.2 2480.8 2381 2243.9 2088.1 1918.7 1722.4
1495.4 1274.3 1021.7 685.5 374.5 165.6 0
4899.6 4597.8 4362.8 4219.9 4193.6 4313.9 4564.9 4831.9 4998.3 4996.4
4830.9 4543.3 4240.6 3986.8 3753.6 3540.2 3332.5 3133.2 2957.4 2812.6
2686.7 2600.2 2541 2492.1 2422.5 2327.6 2196.9 2047.4 1882 1686.5
1462.7 1239.9 995.5 629.8 322.4 143.8 0
4899.6 4626.2 4408.7 4275.7 4256.6 4379 4621.5 4877.4 5019.5 4983.8
4787.5 4494.6 4201.1 3942.8 3701 3475.2 3257.5 3052.4 2873.6 2729.9
2612.6 2531 2480.6 2432.1 2361.6 2262.7 2134.9 1988.8 1831.2 1640.6
1421.2 1204.2 965.4 640.4 351.6 166.2 0
4899.6 4654.8 4454.4 4331.8 4319.6 4444.2 4678.1 4923.1 5040.6 4971
4743.9 4446.1 4161.6 3899 3648.4 3410.1 3182.7 2971.5 2789.7 2647.2
2538.5 2462 2420.1 2372.3 2300.9 2197.8 2072.8 1929.9 1780.5 1594.7
1379.6 1168.5 935.4 650.9 380.7 188.4 0
4899.6 4683.2 4504.7 4395.3 4388 4497.6 4692 4879.6 4949.4 4852.4
4627.1 4352.5 4083.8 3824.3 3574.5 3336.4 3111.6 2904 2725.8 2584.8
2479.7 2408 2361.8 2303.9 2222.3 2106.1 1974.5 1839.1 1700.7 1532.1
1333 1130.7 904 653.5 394.4 189 0
4899.6 4711.6 4555.1 4458.7 4456.2 4551.4 4705.9 4836 4858.2 4733.7
4510.4 4258.8 4006.1 3749.9 3500.8 3262.9 3040.5 2836.7 2661.9 2522.2
2420.6 2353.9 2303.5 2235.5 2143.7 2014.5 1876.4 1748.5 1621 1469.3
1286.4 1092.7 872.4 656.2 408 189.5 0
4899.6 4743.9 4612.1 4533.9 4531.4 4601 4699.1 4754 4715.7 4570.9
4364.1 4138.9 3906.5 3670.2 3440.2 3219.5 3009.1 2811 2640.1 2502.1
2388.9 2306.5 2236.2 2162.9 2080.2 1974.1 1860.9 1753.4 1638 1493.9
1310.2 1116.8 892.7 670.4 424 192.5 0
4899.6 4776.4 4669.3 4609.1 4606.6 4651 4692.4 4672.1 4573.4 4408.5
4218 4018.7 3806.8 3590.6 3379.5 3175.9 2977.7 2785.4 2618.6 2481.7
2357.3 2259 2168.7 2090.3 2016.4 1933.7 1845.3 1758.3 1654.9 1518.8
1333.9 1140.9 912.8 684.7 439.9 195.5 0
4899.6 4812.3 4737.5 4699.5 4702.2 4728.9 4729.6 4658.5 4509.4 4313.9
4109 3913.5 3723 3541.2 3365.8 3190.9 3011.7 2830.5 2662.4 2518.6
2389.8 2291.1 2219.7 2164.8 2113.1 2054.2 1973.7 1865.1 1730.8 1570.8
1374.2 1173 939.9 697.9 454 201.2 0
4899.6 4848.4 4805.6 4790.1 4797.7 4807.1 4767 4644.8 4445.5 4219.3
3999.9 3808.2 3639.5 3491.7 3352.2 3206 3045.8 2875.6 2706.4 2555.4
2422.5 2323.4 2270.8 2239.2 2209.5 2174.9 2102 1971.9 1806.8 1622.9
1414.2 1205.2 966.8 711.1 468.1 206.8 0
4899.6 4893 4883.6 4891.1 4906.1 4908 4847.9 4694.6 4458.7 4193.6
3930.4 3723.6 3573.2 3462.2 3364.5 3250.7 3114.4 2962.1 2790.1 2627.5
2506.2 2440.4 2447 2453.5 2432.9 2382.1 2259.9 2060.6 1835.9 1622.5
1421.4 1208.9 967.3 703.2 457.8 193.7 0
4899.6 4933 4962.6 4998.8 5039.1 5047.7 5002.6 4876.6 4670.6 4434.8
4177.6 3948.6 3762.1 3614.5 3491.4 3361.6 3215 3054.8 2884.1 2748.7
2665.6 2623.7 2617.5 2604 2532.1 2394.3 2258.4 2064.7 1835.9 1604.1
1336.4 1068.8 800 560.3 351.6 149.5 0
4899.6 4974.4 5046.2 5115.6 5177.4 5204 5183.5 5094.2 4940.2 4759.5
4557.8 4373.3 4219.2 4086.2 3955.6 3801.8 3618.3 3415.8 3200.7 3030.6
2917.6 2843.1 2789.1 2725.2 2627.5 2457.5 2288.3 2048.2 1758.7 1494.5
1213.4 949.5 699 485.8 297.1 127.1 0
4899.6 5015.8 5129.9 5232.3 5315.4 5360.2 5364.3 5311.7 5209.8 5084.2
4938.1 4798 4676.2 4557.8 4419.8 4241.9 4021.6 3776.8 3517.3 3312.4
3169.5 3062.7 2960.8 2846.5 2722.8 2520.9 2318.2 2031.5 1681.2 1384.7
1090.5 830.1 597.9 411.4 242.5 104.9 0
4899.6 5059 5219.4 5364.9 5476.6 5550.1 5583 5565.5 5517.4 5458.3
5400.1 5361.1 5342.9 5320.3 5277.8 5205.1 5104.9 5001.5 4905.4 4826.1
4739.6 4593.5 4351.3 4009.9 3566.6 3036 2558.6 2099.9 1661.8 1325.7
1037.1 793.6 582.8 408.4 244 106.2 0
4899.6 5102.2 5309.1 5497.4 5637.5 5740 5801.6 5819.3 5825 5832.5
5862.2 5924.2 6009.2 6082.5 6136.3 6168.3 6188.4 6226.6 6293.7 6339.7
6309.7 6124.5 5741.9 5173.1 4410.4 3551.2 2799.1 2168.1 1642.3 1266.8
983.7 757.3 567.8 405.7 245.4 107.5 0
4899.6 5145.1 5398 5633.6 5817.3 5943.8 6022.7 6060.5 6090.1 6129.9
6202.1 6314.9 6461 6613.5 6787.2 6981.8 7228.8 7552 7977.3 8430.4
8850.8 9123.8 9063.6 8640.2 7852.3 6786.8 5699.7 4634.8 3649.3 2789.9
2024.9 1372.1 884 543.7 290.7 120.5 0
4899.6 5188.2 5487.1 5769.7 5997.2 6147.6 6243.8 6301.8 6355.2 6427.2
6541.8 6705.4 6912.8 7144.4 7438.1 7795.3 8269.1 8877.5 9661 10521.1
11392 12123 12385.2 12107.5 11294.2 10022.5 8600.6 7101.6 5656.3 4313
3066.1 1986.9 1200.5 682.1 336.2 133.5 0
4899.6 5228.6 5576.4 5916.9 6183.5 6352.1 6457.2 6518.2 6580.2 6657.1
6766.9 6920.3 7120.2 7349.7 7634.9 8046.1 8634.6 9405.1 10372.6 11522.8
12902.1 14350.9 15635.4 16545.7 16773.2 15815.3 14459.9 12847 11087 9179.1
6991.9 4893.7 3152.9 1824.8 820.9 268.9 0
4899.6 5269 5665.7 6064.3 6369.8 6556.9 6670.6 6734.6 6805.1 6886.8
6992.1 7135 7327.7 7555.2 7831.6 8296.9 9000.1 9932.6 11084.2 12524.4
14412 16578.8 18885.7 20983.9 22252.1 21608.1 20319.3 18592.4 16517.7 14045.4
10917.8 7800.6 5105.4 2967.8 1305.7 404.2 0
